Machine Vision Filter Kits provide a range of bandpass filters and polarizers to easily evaluate glare reduction and improve color contrast in machine vision applications. The machine vision filter kit includes nine UV, VIS, and NIR bandpass filters as well as a linear polarizer and a 125mm x 95mm polarizing film for a light source. In addition, the kits include a technical booklet with specs and application examples, a microfiber cleaning cloth, labeled filter slots, and educational material on filter uses. Machine Vision Filter Kits are available in a compact, impact resistant case making them an ideal resource for prototyping and testing OEM or laboratory applications. Individual mounted machine vision filters, neutral density filters, and polarizers in additional threaded sizes from M22 to M105 are also available.