Product added to cart

Metaphase Technologies Spot Lights and Collimator

See More by Metaphase Technologies

Collimator (#85-344) and Spot Light Shown (Each Sold Separately)

Collimator (#85-344) and Spot Light Shown (Each Sold Separately) 630nm, Red Metaphase Technologies Spot Light, #85-340
×
  • Ideal as Simple Spot Lights or Collimated Backlights
  • Compact Size for Easy Integration
  • Collimated Spot Size of 1.5"
  • One spot light (red, green, blue, or white) and power supply #87-354 is required for operation but sold separately.

Offered in multiple color options, Metaphase Technologies Spot Lights and Collimator are ideal for producing high contrast silhouettes. The collimator is easily attached or removed by simply sliding over the spot light.