Product added to cart

Right Angle Adapters for Imaging Lenses

Right Angle Adapter (M46 x 0.75), #66-928

Right Angle Adapter (M46 x 0.75), #66-928

×
  • Compatible with Filter Threads from M25.5 to M46
  • Prism Faces are AR Coated While Side Faces are Ground and Blackened

The Right Angle Adapter features a prism design and housing with a M46 mount that easily adapts to lenses with threading ranging from M25.5 to M43 by means of a step ring (sold separately). Fully adjustable through 360° and includes a locking thumb screw to maintain the positioning of the assembly.