Product added to cart

Imperx Analog Laptop Capture Cards

×
  • On-Board Memory for Fast Image Acquisition
  • 2 RCA Jack Inputs
  • Type II PCMCIA Connection
  • Intelligent Scatter/Gather DMA
  • NTSC/PAL/SECAM/RS170 Complaint (Auto NTSC/PAL Format Detection)
  • Single Frame, Multi-Frame or AVI Output
  • Drivers for Windows 2000/XP, WDM and LabVIEW
  • Requires 3.3V DC ±5%; 160 mA Steady (350mA Inrush) and 0.5W Constant Power