Product added to cart

Imperx Camera Link® Laptop Capture Cards

×
  • ExpressCard(PCI-E) and PCMCIA Version Available
  • Base Camera Link® Compliant
  • Intelligent Scatter/Gather DMA
  • Easy to Use GUI Interface
  • Single Frame, Multi-Frame or AVI Output

PCMCIA Version

  • Type II PCMCIA Connection
  • Camera Link® Connector
  • Drivers for Windows 2000/XP, WDM and LabVIEW
  • Requires 3.3V DC ±5%; 160 mA Steady (360mA Inrush) and 0.5W Constant Power
  • SDK (#67-703) Available

Dual ExpressCard (PCI-E) Version

  • Provides up to 2.5Gps of Bandwidth
  • 2 Mini Camera Link® Connectors (Dual Base)
  • Drivers for Windows 2000/XP/Vista, LabVIEW, Halcon, and Matlab
  • Requires 3.3V DC ±5%; 500 mA Steady and 1.65W Constant Power
  • SDK Included