Product added to cart

Low GDD Ultrafast Mirrors

×

Low Group Delay Dispersion (GDD) Ultrafast Mirrors are designed for applications utilizing Er:glass, Ti:sapphire, or Ytterbium-doped lasers. These laser mirrors are optimized for maximum reflection over broad wavelength ranges with designs available for wavelengths between 360 and 3300nm. The multilayer dielectric coating is designed for minimal GDD, making them ideal for ultrafast beam transport applications. Low GDD Ultrafast Mirrors feature low thermal coefficient substrates for applications with various ultrafast laser sources such as Ti:sapphire, Yb:doped, fiber, as well as OPA/OPO, and OPCPA systems.

Note: Please contact us for custom wavelengths, angles, and sizes.