Suitable for Uncoated and Coated Glass or Plastic Optics
Pre-Moistened Towelettes are safe and effective for all lenses and coatings, including anti-reflection (AR) coatings. This product has been tested and approved for glass, plastic, and polycarbonate for both non coated and coated lenses. Convenient size and packaging make these lens cleaning towelettes ideal for any location. Pre-Moistened Towelettes are silicone free. Each pre-packaged towelette unfolds into an 8" x 5" white cleaning cloth. Each box contains 100 towelettes.