Always adhere to safe practices and proper usage of safety equipment when operating lasers. The degree of protection required in each circumstance should be determined by the laser safety officer, industrial hygienist, or the individual responsible for the safety program.
These systems provide up to 450mW of continuous power and combine a high brightness glass fiber coupled to a laser diode with a thermoelectric cooler, heatsink, fan, power supply and component electronics all in one package. Their unique design includes an external TTL modulation port (BNC connector). LCD display shows output as current values (mA). Fiber Pigtail at laser interface is not removable. Note that stated maximum output power is at fiber tip face. All units are sealed in box. User cannot access diode or diode-fiber interface. Fiber uses non-epoxy high power connector with the industry standard termination for high power lasers, SMA. Intense spots as small as 0.3mm dia. can be projected. Uses actively aligned AR coated aspheric optics.
Optional Collimator Lenses can be threaded directly onto SMA connector of the emitting fiber.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act