These optics require special handling to avoid damage and maintain peak performance. Email us or Chat with a technical support representativeContact us Contact us for tips on proper handling, cleaning, and storage procedures.
High Power Laser Beam Visualizers are used to detect laser light from the ultraviolet (UV) to the infrared (IR). These beam visualizers feature a circular photosensitive region for beam detection, mounted to an aluminum rod for easy handling. A typical damage threshold of 1 J/cm2 at 10ns allows for detection of even high power laser sources. High Power Laser Beam Visualizers are available in two versions, one for detection of laser light from 880 to 1070nm and the other for detection from 190 to 1090nm as well as 1470 to 1600nm. The NIR visualizer has a green emission while the UV-VIS and IR visualizer has a red emission.
Special Handling Instructions Include:
Do not open box and sealed package until the contents are at the room temperature to prevent moisture condensation.
Unpack, inspect and use item in room with controlled atmosphere with relative humidity (RH) of <60%
Please use powder-free gloves for handling optically relevant surface and please avoid any direct contacting with any other material, water, grease etc.
Operating and storage temperature: +15℃ ~ to 35℃
Operating and storage humidity (RH): 5% to 60% - please store UV-NIR laser beam visualizers in desiccators or in a container with a minimum gas volume.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act