Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Schmidt-Pechan Prisms

TECHSPEC® Pechan Prism

×
  • Provides Inline Image Rotation of 180°
  • Compact Design for OEM Integration
  • Air Spaced for Optimal Performance

TECHSPEC® Schmidt-Pechan Prisms leverage Edmund Optics' manufacturing expertise to deliver a precision inline instrumentation prism to rotate an image by 180 degrees. This image rotation is employed in many direct view applications and replaces a relay prism or lens system for a more compact optical train. Overall clarity of the system is ensured by adding both an anti-reflective and metallic coating to each prism. The TECHSPEC® Schmidt-Pechan Prisms feature 5 arcsecond roof angle tolerances to maintain image resolution.

#36-038
#36-038
#36-039
#36-039
Schmidt-Pechan Prism Ray Path
Schmidt-Pechan Prism Ray Path
Schmidt-Pechan Prism Tunnel Diagram
Schmidt-Pechan Prism Tunnel Diagram