Product added to cart

Camera Accessories and Optomechanics

Custom and
Volume Manufacturing

Learn More

Filter
USB3 Cable Type A to Micro B USB Cables for Machine Vision Cameras New
  • USB 2.0, 3.0, and 3.1 Options Available
  • USB Type-A to Type-B, Micro-B, Mini-B, or Type-C Connector Options Available
  • 2 – 20m Cable Lengths Available

Adjustable "¼-20 Mount with 90° Tilt Rotation Mounts for Machine Vision Cameras New
  • ¼”-20 Camera Mounts with 90° or 180° Tilt Available
  • 360° Rotation with 10° Index Marks
  • Compatible with Popular Cameras
Accessories for Imaging Systems Accessories for Imaging Systems
Boom Stand Mounting Adapters Boom Stand Mounting Adapters
  • Standard and Deluxe Versions Available
  • ¼-20 Mounting
  • Compatible with our Most Popular Line of Boom Stands
Boom Stands Boom Stands
  • Standard, Ball Bearing, and Articulating Arm Styles
  • Mounting Adapters Sold Separately
  • Nine Possible Combinations of Boom Stands and Mounts Available
#12-637: Universal Breadboard Adapter for ¾" Posts Imaging System Bases
Rack and Pinion Focusing Mounts for Imaging Systems Rack and Pinion Focusing Mounts for Imaging Systems
SLIK Mini-Pro Compact Tripod SLIK Mini-Pro Compact Tripod
  • Easily Mounts to Cameras with ¼-20 Mounting
  • 180° Tilt Ball Head and 360° Column Rotation for Maximum Flexibility
  • Features Two-Section Legs for Easy Storage
Stainless Steel Posts for Imaging Systems Stainless Steel Posts for Imaging Systems
  • Posts for Integration into Imaging Systems
  • Vertical Posts Thread to Bases and Platforms
  • Horizontal Arms Thread to Posts and Microscope Head Mounts
  • Rack and Pinion Focusing Mounts, and Accessories also Available
FireWire Camera Accessories FireWire Camera Accessories Clearance
  • FireWire.a and FireWire.b Cables
  • FireWire.a and FireWire.b PCI Cards
Gigabit Ethernet (GigE) Accessories Gigabit Ethernet (GigE) Accessories
  • GigE Cable Lengths up to 20m
  • Capture Cards Available for PCI and PCI-E
Handheld Crossline Generator Handheld Crossline Generator
  • User Adjustable Crosshairs
  • Supports PAL/NTSC
  • Black or White Crosshairs
  • Power Pass Through Design
  • Low Cost
Imperx Analog Laptop Capture Cards Imperx Analog Laptop Capture Cards
  • On-Board Memory for Fast Image Acquisition
  • 2 RCA Jack Inputs
  • Type II PCMCIA Connection
  • Intelligent Scatter/Gather DMA
  • NTSC/PAL/SECAM/RS170 Complaint (Auto NTSC/PAL Format Detection)
  • Single Frame, Multi-Frame or AVI Output
  • Drivers for Windows 2000/XP, WDM and LabVIEW
  • Requires 3.3V DC ±5%; 160 mA Steady (350mA Inrush) and 0.5W Constant Power
Imperx Camera Link® Laptop Capture Cards Imperx Camera Link® Laptop Capture Cards
  • ExpressCard(PCI-E) and PCMCIA Version Available
  • Base Camera Link® Compliant
  • Intelligent Scatter/Gather DMA
  • Easy to Use GUI Interface
  • Single Frame, Multi-Frame or AVI Output
LCD Monitors LCD Monitors Clearance
  • Multiple Sizes
  • Cost Effective
  • Fast Response Time
#58-678: 15V Universal Power Supply Power Supplies and Connection Cables
  • Interchangeable 4 Blade Kit for US, UK, Euro and Australian Standard Outlets
  • 5, 9, 12, or 15V Power Supply Options
  • Only 5V and 9V Options Include a 6-Foot Cord
Video Cables Video Cables
  • BNC and S-Video Options
  • Multiple Cable Lengths Available
Articulating Arm Mounting Systems Articulating Arm Mounting Systems
  • Mount and Set in Unique Orientations
  • Mix and Match for Custom Mounting Combinations
  • Lockable Angular Positioning
Achromat Prototyping System Achromat Prototyping System
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Imaging Lens System for Prototyping
  • Ideal for Identifying Desired Magnification and f/#
  • Compatible with Helicoid Barrel for Use With C-Mount Cameras
Fixed Focal Length Lens C-Mount Spacer Kit Fixed Focal Length Lens C-Mount Spacer Kit
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Decrease FOV and Reduce Working Distances
  • Multiple Spacer Lengths Included
  • Compatible with C-Mount FFL Lenses
C-Mount Helicoid Barrels C-Mount Helicoid Barrels
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Compatible With 12.5mm, 15mm, and 25mm Diameter Optics
  • Male and Female C-Mount Threads
  • Provides Linear Travel Without Rotating Optical Components

Camera Accessories are used to provide additional features or as replacement options to the large selection of imaging cameras available and consist of a range of products such as cables, power supplies, or laptop capture cards that are crucial to the use of certain cameras or in certain environments. Mounting Accessories are used to mount imaging components into a variety of applications and consist of a number of products including posts, platforms, or boom stands designed to mount components onto a stable surface. S-Mount, C-Mount, and T-Mount Components are used to integrate a variety of optical components into an imaging system and are optomechanical components designed to mount optical lenses, optical filters, or microscope objectives into imaging systems. Edmund Optics offers a wide range of accessories and components ideal for creating imaging systems for any application or environment.

×