Short Focal Lengths for Integration into Compact Devices
Broadband Antireflection Coating Options Available
Micro Plano-Convex (PCX) Lenses provide the same high performance as our standard PCX Lenses but with a much smaller form factor. These lenses feature diameters as small as 1mm and are designed with focal lengths as short as 0.6mm. The short focal lengths and low weights of these micro lenses allow for the creation of compact, lightweight optical systems. Micro Plano-Convex (PCX) Lenses are ideal for integration into the designs of compact hand-held devices, such as phone cameras or medical instruments. These micro lenses are available with a variety of antireflection coatings optimized for broadband wavelength ranges from the visible to the infrared.