Edmund Optics RKE® Precision Eyepieces
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Full Prescription Data Available
- Long Eye Relief
- Apparent Field of 45°
Eyepiece Cell Assemblies
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for OEM and System Integration
- Used as Eyepieces or Magnifiers
- Various Magnifications Available
High Performance Microdisplay Eyepiece
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Compact COTS Assembly
- Compatible with up to 24.59mm Diagonal Microdisplay (SXGA)
- Compatible with Large Rubber Eyeguard, #60-099
Microscope Eyepieces
- Widefield and DIN-45mm Versions Available
- Widefield Versions Offer Adjustable Diopter
- Three Standard Magnifications
Rubber Eyeguards
- Contains Natural Rubber Latex
- Reduce Ambient Light and Glare Reflections
- Assure Proper Eye-to-Lens Positioning