Infrared (IR) Wire Grid Polarizers
- Designed for Wavelengths Ranging from 2 - 30μm
- Various Substrates Available
- 360° Rotation Using Metric Polarizer Mounts
Ultra Broadband Wire Grid Polarizers
- Reflect S-Polarized Light
- Transmit P-Polarized Light
- Excellent Performance from UV to IR
High Contrast IR Wire Grid Polarizers
- AR Coated for Superior Transmission
- High Heat Resistance with Low Thermal Expansion
- Feature Wide Angle of Incidence Range without Performance Loss
Wire Grid Polarizing Film
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Contrast, Reflective Design
- Excellent Visible and NIR Performance
- Superior Durability Under High Temperatures and Humidity
Protective Overcoat Wire Grid Polarizers
New
- Reflect S-Polarized Light, Transmit P-Polarized Light
- Protective Overcoat for Easy Handling and Cleaning
- Lighter, Thinner Design than Traditional Wire Grid Polarizers
- Overcoat Temperature Stability up to 200°C
UV Wire Grid Linear Polarizers
- High Transmission from 240 - 400nm
- Uniform Brightness and Contrast
- Ideal for UV or Deep UV Applications
- Visible and Infrared (IR) Wire Grid Polarizers Also Available
NIR Wire Grid Polarizers
New
- Designed for 700 - 2500nm
- High Transmission and High Contrast Versions Available
- Ideal for Thermal Imaging