Irises and Apertures

Custom and
Volume Manufacturing

Learn More

Filter

Iris Diaphragms | View All

High Performance Motorizable Irises High Performance Motorizable Irises
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Fast Accurate Repeatable Motion
  • Dual Control Gear and Lever Mechanics
  • Removable Pin for OEM Integration
  • Anti-Reflection (AR) Leaves Available
  • Iris Diaphragm Mounts and Motor Sold Separately
High Performance Standard Series Iris Diaphragms High Performance Standard Series Iris Diaphragms
  • Corrosion and High Temperature Resistance Housing
  • Anti-Reflective (AR) Spring Steel or Burnished Spring Steel Leaf Options Available
  • Mounted Version Features both an English and Metric Tapped Hole for Easy Post Mounting
High Performance Zero Aperture Series Iris Diaphragms High Performance Zero Aperture Series Iris Diaphragms
  • Iris Completely Closes
  • Corrosion Resistant Housing
  • High Heat Resistance
  • Burnished Spring Steel and Stainless Spring Steel Leaf Options Available
Mounted Standard Series Iris Diaphragms Mounted Standard Series Iris Diaphragms
  • Pre-mounted in Aluminum Mounts
  • 8-32 or ¼-20 Threading for Post Mounting
  • Aperture Sizes Up to 50mm
Stainless Steel Series Iris Diaphragms Stainless Steel Series Iris Diaphragms
  • Stainless Steel and Brass Construction for Stability
  • Mounted Version Features both an English and Metric Tapped Hole for Easy Post Mounting
  • Ideal for Flow Control Applications
Standard Series Iris Diaphragms Standard Series Iris Diaphragms
  • Used to Adjust f/#, Field Stop Diameter, and Overall Light Throughput
  • Mounted Version Features a Tapped Hole for Post Mounting
  • Abundant Types for Varying Applications
Zero Aperture Series Iris Diaphragms Zero Aperture Series Iris Diaphragms
  • Provide Total Light Extinction When Closed
  • Aperture Sizes Up to 75mm
  • Mounted Options Available

Pinholes and Slits | View All

Adjustable Optical Slit Adjustable Optical Slit
  • 6mm Maximum Clear Slit Opening
  • Fine Micrometer-Driven Mechanical Slit Adjustment
  • ¼-20 Hole for Mounting
High Power Apertures High Power Apertures
  • Ceramic, Copper, Gold-Plated Copper, Molybdenum, or Tungsten Substrates
  • Withstand High Power Densities up to 130MW/cm2 (For Mo and W Substrates)
  • Ideal for Spatial Filtering and Laser Aperturing
Acktar Blackened Pinholes Acktar Blackened Pinholes
  • Low Reflectance from the EUV to SWIR
  • 99% Absorbance Blackening Coating
  • Aperture Sizes from 20 to 1000μm
  • Available Unmounted and Mounted
Acktar Blackened Air Slits Acktar Blackened Air Slits
  • Wide-Band Low Reflectance Coating
  • 99% Absorbance from the EUV to SWIR
  • Slit Sizes Down to 25μm x 3mm
  • Unmounted and Mounted Versions Available
Precision Air Slits Precision Air Slits
  • Mounted Version Provides Secure Mechanical Support
  • Used in Optical Systems and Educational Efforts
  • Ideal for Spectrophotometer Image Analysis
Unmounted Precision Pinhole Precision Pinholes
  • Available in Aperture Mounts for a Secure Mechanical Support
  • Pinhole Sized Ranging from 1 to 1,000 Microns
  • High Power Apertures Available
2-Axis Adjustable Slits 2-Axis Adjustable Slits New
  • Two Independently Adjustable Axes
  • Any Rectangular Slit Size up to 10 x 10mm
  • 50mm Outer Diameter for Ease of System Integration

Iris and Aperture Mounts | View All

Iris Diaphragm Mounts Iris Diaphragm Mounts
  • Multiple Iris Diameter Options Available
  • Durable Anodized Aluminum Construction
  • Set Screw Included
C, S, and T-Mount Iris Diaphragm Mounts C, S, and T-Mount Iris Diaphragm Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Variable Apertures for C, S, and T-Mount Systems
  • Male and Female Thread at Opposite Ends for Easy Integration
  • Adjusted via Rotating Ring or Lever for Precision Control
Precision Pinhole Mount Precision Pinhole Mount

Shutters | View All

C and T-Mount Motorized Shutters C and T-Mount Motorized Shutters
Top Seller
  • Male and Female C- and T-Threads for Easy Integration
  • Simple On/Off Operation with TTL Input
  • M6 and ¼-20 Tapped Holes for Post Mounting
Motorized Shutters Motorized Shutters
  • Microprocessor-Controlled Motion Profile
  • USB, RS-232, TTL or Manual Control
  • Rated for Millions of Cycles of Actuation
  • 25 and 35mm Aperture Shutters Available

Apertures are used to limit the amount of light that is exposed to imaging sensors or photodetectors for a range of laser or imaging applications. Apertures are optical components comprised of irises, pinholes, or slits designed to block certain portions of a light source from reaching photodetectors in order to prevent oversaturation or damage. Apertures may be controlled by expanding or contracting the diameter or width of the opening to fit multiple applications or environments, making Apertures versatile light blocking choices.

Edmund Optics offers a wide range of Apertures suited for many imaging needs. Some Apertures may be mounted directly in front of an imaging sensor to provide greater levels of effectiveness or increased mobility. Some Apertures are offered in motorized or manual controls for multiple customization or usability options. A selection of replacement pinholes or slits is also available for either providing additional aperture diameters or for replacement needs.

×