TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

600 - 1000nm, 25.4mm Dia. Ultrafast-Enhanced Silver Laser Mirror

×
Stock #13-060 3-4 days
×
- +
€141,00
Qty 1-4
€141,00
Qty 5+
€125,00
Volume Pricing
Request Quote
Get Product Downloads
Surface Quality:
10-5
Type:
Flat Mirror
Parallelism (arcmin):
<3
Clear Aperture (%):
90
Back Surface:
Commercial Polish
Coating Specification:
Ravg >99% @ 600 - 1000nm, 0°
Rs >99% @ 540 - 1000nm, 45°
Rp >98.5% @ ~730 - 870nm, 45°
GDD Specification:
0 ±20fs2 @ 600 - 1050nm
Wavelength Range (nm):
600 - 1000
Surface Flatness (P-V):
λ/10
Coating Type:
Ultrafast-Enhanced Silver
Coating:
Ultrafast-Enhanced Silver (600-1000nm)
Diameter (mm):
25.40 +0.00/-0.10
Thickness (mm):
6.35 ±0.20
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.3 J/cm2 @ 800nm, 48fs, 1 pulse (typical)
0.16 J/cm2 @ 800nm, 48fs, 100Hz, 1000 pulses (typical)
Edges:
Ground, protective bevel as needed

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

TECHSPEC® Ultrafast-Enhanced Silver Laser Mirrors feature silver coatings that are enhanced with a dielectric coating to provide increased reflectivity at 600 – 1000nm or 800 – 1150nm. These mirrors have an intrinsically low group delay dispersion (GDD) within their broad wavelength range, making them ideal for the fundamental wavelength of Ti:sapphire lasers. TECHSPEC Ultrafast-Enhanced Silver Laser Mirrors are available with standard imperial sizes for easy integration into optical systems. For dielectric coated laser mirrors with low GDD at other ultrafast laser wavelengths, see our Low GDD Ultrafast Mirrors.

600-1000nm Ultrafast-Enhanced Silver
600-1000nm Ultrafast-Enhanced Silver