IDS Imaging Autofocusing USB 2.0 Compact Camera System

See More by IDS Imaging Development Systems

IDS Imaging Autofocusing USB 2.0 Compact Camera System

×
Stock #14-125 Clearance 3-4 days
×
- +
€269,95
Qty 1+
€269,95
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Video Output:
USB 2.0
Type:
Color Camera
Manufacturer:
IDS Imaging
Mounting Threads:
No Mounting Threads/Tripod Adapter
Working Distance (mm):
100 - ∞
Image Buffer:
0MB
Note:
Lens included
Camera Family:
uEye XS
Model Number:
UI-1007XS-C
Imaging Sensor:
OmniVision OV5640
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Camera Sensor Format:
1/4"
Resolution (MegaPixels):
5.00
Pixels (H x V):
2,592 x 1,944
Pixel Size, H x V (μm):
1.4 x 1.4
Sensing Area, H x V (mm):
3.63 x 2.72
Frame Rate (fps):
15.00
Pixel Depth:
8 bit
Exposure Time:
126μs - 1.17s
Connector:
USB 2.0, Type Mini-B
Power Supply:
Power over USB
Power Consumption (W):
1 - 1.1
GPIOs:
N/A
Synchronization:
Not Applicable
Dimensions (mm):
26.5 x 23.0 x 21.5 (includes lens and connectors)
Weight (g):
12
Housing:
Full
Interface Port Orientation:
Side Panel
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +60
GPIO Connector Type:
None
Machine Vision Standard:
IDS Software Suite

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Integrated Autofocus Lens Focuses from 100mm to Infinity
  • Lightweight, Ultra Compact Design
  • Greater than HD Resolution

The IDS Imaging Autofocusing USB 2.0 Compact Camera System offers high clarity, high resolution color images from 100mm to infinity. Featuring integrated optics, this camera system has automatic image control and does not need to be adjusted for changes in light conditions, as it automatically corrects for gain, exposure, focus, and white balance. JPEG mode allows frame rates up to 30fps (15fps at full 5 megapixel resolution) and videos can stream at 720 or 1080p. Weighing 12 grams with a compact 23 x 26.5 x 21.5mm housing and USB 2.0 mini-B connector, the IDS Imaging Autofocusing USB 2.0 Compact Camera System can be easily integrated into space-sensitive, embedded systems including kiosks, medical devices, or biometry applications.