Lumedica OQ LabScope 2.0 OCT Imaging System

OQ LabScope 2.0 OCT Imaging System

×
Stock #13-639 Clearance 3-4 days
×
- +
€9.995,00
Qty 1+
€9.995,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Weight (lbs):
6
Dimensions (mm):
System: 413 x 216 x 153
Scanner: 41 x 172 x 67
Model Number:
OQ LabScope 2.0
Image Size (Pixels):
512 x 512
A-Scan Line Rate (lines/second):
13,000
B-Scan Image Rate (lines/second) :
20
Sensitivity (OSNR):
100 dB
Depth Resolution (μm):
Air: 8
Tissue: 6
Transverse Resolution (μm):
18
Output Power (µW):
750

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Affordable Optical Coherence Tomography Imaging System
  • Ideal for Biological Sample Imaging, Sample Characterization, and OCT Education
  • Compact Form Factor Tabletop Device

The Lumedica OCT Imaging System is an all-in-one high resolution Optical Coherence Tomography Imaging System. Designed as an affordable alternative to prohibitively expensive and complex units, the system provides competitive resolution, frame-rate, and power specifications at an industry-leading price. With a laser centered at 840nm, this OCT Imaging System is ideal for inspection at depths of up to 2.8mm in air, and to 2mm in tissue. The Lumedica OCT Imaging System features axial resolutions of 5µm and lateral resolutions of 15µm, matching the performance of much more expensive units. With a compact form factor, integrated computer, and intuitive graphical user interface for laboratory or field use, the Lumedica OCT Imaging System is an ideal tool for users of all experience levels. An optional workstation package includes a scanner stand with vertical stage, large monitor, as well as a wireless mouse/keyboard combination to interface with the device.