Pixelink μScope Professional Microscopy Software

×
Stock #89-851 3-4 days
×
- +
€1.395,00
Qty 1+
€1.395,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Type:
Camera Accessory

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Description

#89-851 Pixelink μScope Professional Microscopy Software
Software Specifications μScope Pro
PixeLINK® API Control  
Line Profiling: Single, Multiple, Parallel and Polyline Commands Provide Gray/Red/Green/Blue Intensity Values for Specific Lines within an Image. The Profile Data of Each Pixel on the Line Can Be Exported to Microsoft® Excel®.  
Multiple Image File Formats: jpg, jpeg, tif, tiff, bmp, gif, pcx, tga, mpg, mpeg, avi, mov, img, rpt, txt  
Overlay: Crosshair, Grid Mask, Image, Marker  
Image: Mode Change, Clone, Crop, ROI, Resize, Rotate  
Zoom Control: 100 - 1600% and Fit to Window Options  
Annotation: Line, Arrow, Polyline, Spline, Rectangle, Ellipse, Text  
Image Sequence Control  
Image Editing: Undo, Redo, Copy, Paste, Paste New, Delete, Delete All, Annotate, Image Information  
Multiple Window Configurations  
Export to Excel®: Images with Measurement, Calibration, Annotations, Measurement Data, Statistics, and Chart  
Measurement Parameters: Area, Max Length, Line Length, Center x and y, Angle  
Live Measurement and Overlay: Perform Measurements on the Live Preview Image, Using the Crosshair or Grid Masks to Center and Count. The Grid Masks include Calibration Data.  
Dynamic User Interface  
Manual Calibration  
Report Generator: Create, Insert Images and OLE Objects  
Manual Measurement Tools: 3-Point Circle Functionality, npoint Circle Measurement Functionality, Parallel Line Distance Measurement, Perpendicular Distance Measurement and Object Distance Measurement, Zoom-In Window  
Time Lapse Capture and Movie File Production with Crosshair on Live Preview  
Calibration Marker (Scale Bar) Can Be Placed on the Live Preview Image and Burned in Automatically  
Multiple ROI: Shapes and Copy, Paste, Crop ROI  
Image Processing: manual brightness, contrast, gamma, background subtraction, histogram, clone, crop, ROI, resize, rotate, split, image mode change, grayscale, RGB, HSB, YUV pseudo color view  
Auto and Semi-Auto Calibration  
Profile: Straight line, Polyline, Parallel Line, Select and Change  
Image Stitching  
Z-axis Extended Focus Imaging with Displacement Compensation  
3D Visualization to Clearly View Complex Structures  
Auto Trace Using Automatic Edge Detection  
Fluorescent Image Composition  
Fast and Perfect Focus Enhancement  
Shading Correction  
Reflected Light Subtraction  

Product Family Description

  • Resolutions Up to 20MP
  • Sensor Sizes from 1/2.5" to 1.1"
  • Right Angle Housing and Board Level Configurations Available

Pixelink® USB 3.0 Cameras are high resolution and high-speed solutions to applications ranging from biometrics to surveillance. Pixelink® USB 3.0 Cameras feature resolutions of up to 20MP, frame rates of up to 170fps, and USB 3.0 compatibility for power and high data throughput. The right angle housing configurations also feature a GPIO to enable triggering to ease system integration. Pixelink® USB 3.0 Cameras also compatible with sensor sizes ranging from 1/2.5" to 1.1" and are ideal for inspecting weld and PCB and flat panel displays. These cameras are available in monochrome or color.