Purosol Optical Cleaner 4 oz. Spray Case (24 Dropper Bottles)

×
Stock #57-729 3-4 days
×
- +
€500,00
Qty 1+
€500,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Size (oz):
4 (24 Bottles)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • 100% Environmentally Safe
  • Smear and Residue Free
  • For All Coated and Multi-Layer Coated Military Optics

PUROSOL™ Optical Cleaner is ideal for use on cutting-edge optics as well as custom and military assemblies. This is the only cleaner in the world that breaks the bonding energy that holds soil to the surface. State-of-the-art cleaning solution has created a new high-tech standard for leading edge optical technology companies. PUROSOL™ Optical Cleaner is 100% hazard free, completely biodegradable, non-flammable, completely solvent free, odorless, non-conductive, neutral pH, contains no volatile organic compounds, and has exceptional static control. The cleaner is manufactured in a Class 100 Clean Room, and is ideal for cleaning glass or plastic.