- Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
- ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
- Up to 24.60 MegaPixels, 1.2” Sensor Format
- Allied Vision Alvium Right Angle USB 3.1 Cameras Also Available
- USB 3.0 with SONY Pregius S Sensors up to 24MP and 160 fps
- Proven Compact Housing (29 x 29mm)
- Powerful Computer Vision Feature Set with Optional Beyond Features
- Basler ace USB 3.0 Cameras Also Available
- Ultra-Compact Design
- USB3 Vision and GenICam Compliant
- Includes Image Capture Software and Spinnaker SDK
- Standard (SE), Compact (CP), and Ultra Compact (XCP) Housing Options Available
- C-Mount with Large Format CMOS Sensors up to 1.1”
- Up to 20.44MP Resolution with Framerates up to 396fps
- Compact M12 (S-Mount) and C/CS-Mount Board Level Cameras
- Integrated Liquid Lens Control
- Software Based Autofocus Functionality
- Integrated Autofocus Lens Focuses from 100mm to Infinity
- Lightweight, Ultra Compact Design
- Greater than HD Resolution
- High Resolution Sensors up to 20 MegaPixel
- Pixelink® Capture Software Included
- Compact Form Factor
- Optional Three-Tier μScope Microscopy Software
- M12 S-Mount Board Level Cameras
- Seamless Integration of Liquid Lenses
- One-Push Autofocus, High Speed Focus Movement
- Exceptional Low Light Sensitivity
- Ideal for Life Sciences, Clinical, and Industrial Applications
- Affordable Price Point with Included Microscopy Software
- Ideal for Life Sciences, Clinical, and Industrial Applications
- USB or HDMI Video Output Options
- Powerful Capture and Analysis Software Included
- PC & Mac Compatibility
- 1550nm Designed Wavelength
- Phosphor Coated Camera Sensor
- Includes Camera, Cable, and Easy-to-Use Software
- High Speed USB 3.0 Interface
- Ultra-Small Form Factor
- Fully USB3 Vision Compliant
- High Performance Cameras Featuring State-of-the-Art CMOS Sensors
- Professional Software for Image Acquisition and Analysis Included
- Unique Advanced Image Enhancement and Color Adjustment Technology
- Accept Most Standard M12 S-Mount Imaging Lenses
- 0.4 and 5.0 MegaPixel Options Available
- Focus and Auto-Focus Available Through Included Software
- Up to 8.0MP Resolution with Framerates up to 230fps
- Board Level Options with C/CS-Mount or S-Mount Available
- GenICam USB3 Vision Compliant
- Ultra-Compact Design
- USB 3.0 Connectivity for Increased Image Transfer Rate
- Includes Image Capture Software and FlyCapture2 SDK
- Compact 29 x 29 x 30mm Design
- Captures Images at up to 150fps
- Image Capture Software and ¼-20 Tripod Adapter are Included
- GigE Models Also Available
- Feature High Resolution, High Sensitivity Sensors
- High Frame Rates Driven by USB 3.0 Interface
- Includes Image Capture Software and SDK
- Seamless Integration of Liquid Lenses
- One-Push Autofocus, High Speed Focus Movement
- Easy to Use USB 3.0 Interface
- Resolutions Up to 20MP
- Sensor Sizes from 1/2.5" to 1.1"
- Right Angle Housing and Board Level Configurations Available
- Right Angle USB Port Orientation
- Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
- ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
- Allied Vision Alvium USB 3.1 Cameras Also Available
- High Color Fidelity and Spatial Precision versus Bayer Color Cameras
- More Accurate Per-Pixel Color Values, Steeper Spectral Curves, Sharper Resolution
- USB, GigE, and Medical Versions Available
- Up to 12.3 MP Resolution
- USB and GigE Versions Available
- Longest Industry Warranty (6 Years)
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act