New Cameras

Custom and
Volume Manufacturing

Learn More

JAI Apex Cameras JAI Apex Cameras New
  • High Color Fidelity and Spatial Precision versus Bayer Color Cameras
  • More Accurate Per-Pixel Color Values, Steeper Spectral Curves, Sharper Resolution
  • USB, GigE, and Medical Versions Available
JAI Fusion Cameras JAI Fusion Cameras New
  • Multispectral Camera Designed with Multiple Sensors
  • Designed for 400 – 670nm and 740 – 1000nm Wavelengths
  • Backwards Compatible 10GigE Interface
JAI GO UV Cameras JAI GO UV Cameras New
  • >40% Quantum Efficiency at 280 – 400nm UV Wavelengths
  • Up to 8.1MP Resolution
  • Sony Pregius Sensor, With Xscale Functionality
JAI GO-X Cameras JAI GO-X Cameras New
  • Up to 12.3 MP Resolution
  • USB and GigE Versions Available
  • Longest Industry Warranty (6 Years)
LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) SenSWIR™ Camera LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) SenSWIR™ Cameras New
  • 400 – 1750nm Operating Wavelength Range
  • Actively Aligned Image Sensor for Precise Optical Axis Alignment
  • Ideal for Electronic and Agricultural Inspection, Surveillance, and More
  • Requires an End User Statement to Be Completed Before Shipment
LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras New
  • 2.5GBASE-T (2.5GigE) Ethernet Interface
  • 5.0 to 24.50 MegaPixel Sensors
  • Compact 44 x 29 x 45.3mm Form Factor
  • IP67 Protection with Optional Lens Tubes
FLIR Forge 5GigE Power over Ethernet (PoE) Camera - Front FLIR Forge 5GigE Power over Ethernet (PoE) Cameras New
  • 5MP Resolution with Framerates up to 122FPS
  • Supports Trigger-to-Image Reliability (T2IR) Framework
  • Compact (23 x 44 x 74mm), Lightweight, and Robust All Metal Design
Teledyne Dalsa Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras - Front Teledyne Dalsa Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras New
  • Up to 67.10 MP Resolution with Framerates up to 18.50FPS
  • Supports Trigger-to-Image Reliability (T2IR) Framework
  • Compact (44 x 59 x 59mm), M42-Mount, Lightweight, and Robust All Metal Design
FLIR Blackfly® S USB 3.1 Board Level Cameras - Front FLIR Blackfly® S USB 3.1 Board Level Cameras New
  • USB3 Vision and GenICam Compliant
  • Ultra-Compact, 29 x 29 x 10mm, Board Level Cameras
  • Supports the Trigger-to-Image Reliability (T2IR) Framework
  • Fully Housed Versions Available
Teledyne Lumenera INFINITY8 Microscopy Cameras Teledyne Lumenera INFINITY8 Microscopy Cameras
  • Exceptional Low Light Sensitivity
  • Ideal for Life Sciences, Clinical, and Industrial Applications
  • Affordable Price Point with Included Microscopy Software
LUCID Helios™2 Time of Flight (ToF) Cameras	LUCID Helios™2 Time of Flight (ToF) Cameras New
  • Ideal for Robotics and Automation Applications
  • IP67 Rated 3D Cameras
  • Available Kits Feature 3D and 2D RGB Solutions
IDS Imaging uEye Warp10 10GigE Cameras IDS Imaging uEye Warp10 10GigE Cameras New
  • 10GBASE-T (10GigE) Ethernet Interface, 10X Faster than GigE
  • Up to 12.3MP Resolution with Framerates up to 98fps
  • Compatible with 1GigE, 2.5GigE and 5GigE Interfaces
Allied Vision Alvium G1 GigE PoE Cameras Allied Vision Alvium G1 GigE PoE Cameras New
  • Up to 24.6MP Resolution with Framerates up to 276FPS
  • Robust Industrial GigE Vision Interface with PoE
  • Onboard Image Processing and Expansive Feature Sets
  • Alvium G5 and Allied Vision Alvium USB 3.1 Cameras Also Available
Allied Vision Alvium G5 5GigE PoE Cameras Allied Vision Alvium G5 5GigE PoE Cameras New
  • 4.2 Times More Bandwidth than GigE
  • Up to 24.6MP Resolution with Framerates up to 691 FPS
  • Onboard Image Processing and Expansive Feature Sets
FLIR Oryx® 10GigE Cameras FLIR Oryx® 10GigE Cameras New
  • 10GBASE-T (10GigE) Ethernet Interface
  • 3.2 to 31 Megapixel Sony 4th Gen Pregius S Sensors
  • Supports 4K60, 12-bit System Integration
  • Tripod Adapter Built into Larger Oryx® Models
LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras New
  • 10GBASE-T (10GigE) Ethernet Interface with PoE+
  • 5.0 to 65 Megapixel Sony 4th Gen Pregius S Sensors
  • Compact 55 x 55mm Form Factor
  • TFL-Mount Compatible with some TECHSPEC® CA Series FFL Lenses
Allied Vision Alvium USB 3.1 Cameras	Allied Vision Alvium USB 3.1 Cameras
Top Seller
New
  • Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
  • ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
  • Up to 24.60 MegaPixels, 1.2” Sensor Format
  • Allied Vision Alvium Right Angle USB 3.1 Cameras Also Available
Allied Vision Alvium Right Angle USB 3.1 Cameras Allied Vision Alvium Right Angle USB 3.1 Cameras New
  • Right Angle USB Port Orientation
  • Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
  • ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
  • Allied Vision Alvium USB 3.1 Cameras Also Available
LUCID Vision Labs Triton™ Power over Ethernet (PoE) Cameras LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) Cameras New
  • Compact 29 x 29 x 45mm Form Factor
  • Global, Rolling, or Polarized CMOS Sensors
  • IP67 Protection with Optional Lens Tubes
Basler ace2 GigE/5GigE Cameras Basler ace2 GigE/5GigE Cameras New
  • SONY Pregius S Sensors Available with up to 24MP
  • Proven Compact Housing (29 x 29mm)
  • Powerful Computer Vision Feature Set with Optional Beyond Features
  • Basler ace GigE Cameras Also Available
LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras New
  • Unfolding Board Stacks for Customization
  • Power Over Ethernet (PoE) for Easy Integration
  • Compact Size Starting at 24 x 24mm
FLIR Blackfly® S USB 3.1 Cameras FLIR Blackfly® S USB 3.1 Cameras
Top Seller
New
  • Ultra-Compact Design
  • USB3 Vision and GenICam Compliant 
  • Includes Image Capture Software and Spinnaker SDK
×