Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Category
    Color
    Wavelength (nm)
    Type of Illumination
    Manufacturer
    Geometry
    Illumination Mode

    LED Line Lights

    LED Line Lights are used to provide bright, direct light for a number of industrial imaging applications such as factory automation or inspection. LED Line Lights are illuminators that emit light across a long, narrow area. LED Line Lights are ideal for many assembly line applications as they may be arranged in a linear pattern. LED Line Lights offer the ability to intensely illuminate a range of objects at once rather than providing centered light on a single small area.

    Edmund Optics offers a wide range of LED Line Lights suited for many imaging needs. LED Line Lights offer the benefit of intense, direct light that can be easily used together to assemble an efficient light array to cover large areas. Many LED Line Lights also possess strobing capability for timed illumination. A selection of color options is also available to provide additional customization or for applications that require specific wavelengths.


    Adjustable LED Bar Lights
    • Direct Access to Optics for Quick, Manual Adjustment of Illumination Cone Angles
    • Included Interchangeable Windows Allows for Easy Adjustment of Light Diffusion
    • Easy to Integrate Linescan Accessory for Linear or Darkfield Lighting

    Advanced Illumination EuroBrite™ Bar Lights
    • Daisy Chain up to Four Units
    • Requires No Heat Sink
    • Available in White, Red, and Blue

    Advanced Illumination High Intensity LED Line Lights
    • 12" Working Distance
    • Mounts Via 'T-slot' for M6 Nut
    • Variable Intensity and Strobed Options

    Advanced Illumination LED Broad Area Linear Arrays
    • Even Illumination Along the Length of the Light
    • Low Angle Illumination for Edge/Surface Feature Detection
    • Fixed Intensity and Strobed Options

    Advanced Illumination LED Line Lights
    • Provides 0.25" Thick Line at 1" Distance
    • Fixed Intensity and Strobed Options
    • 50,000 Hour Product Lifetime

    Banner Industrial LED Linear Arrays
    • Wide Selection of Colors and Lengths
    • Continuous or Strobed Operation Selectable
    • 10° Angular Spread
    • Sealed IP68 LED Linear Arrays Also Available

    High Brightness LED Line Lights
    • Burst Mode for High Speed Applications
    • Built-in Driver with Auto Shutdown to Prevent Overheating
    • 3m Power and I/O Cable Included

    LED Line Lights
    • Variable Intensity with DC Current Controller
    • Excellent Uniformity
    • 100,000 Hour Product Lifetime

    Metaphase Technologies LED Linear Lights
    • Perfect Replacement for Linear Fluorescent Lamps
    • Very Diffuse, Isotropic Output
    • 3X the Brightness of Typical Fluorescent Illumination

    ×

    Need a Quote?

    Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



    ×