Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   

New Irises and Apertures

Acktar Blackened Pinholes New
×

Acktar Blackened Pinholes
  • Low Reflectance from the EUV to SWIR
  • 99% Absorbance Blackening Coating
  • Aperture Sizes from 50 to 1000μm
  • Available Unmounted and Mounted
Acktar Blackened Air Slits New
×

Acktar Blackened Air Slits
  • Wide-Band Low Reflectance Coating
  • 99% Absorbance from the EUV to SWIR
  • Slit Sizes Down to 25μm x 3mm
  • Unmounted and Mounted Versions Available
T-Mount Motorized Shutters New
×

T-Mount Motorized Shutters
  • Compact Size with 69mm Outer Diameter, 30mm Aperture Size
  • Simple On/Off Operation with TTL Input
  • Male and Female T-Threading for Easy Configuration

×

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×