Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Category
    Type of Shutter
    Video Output
    Resolution (MegaPixels)
    Camera Sensor Format
    Type
    Manufacturer
    Frame Rate (fps)
    Pixel Size, H x V (μm)
    Type of Sensor
    Mount
    Camera Family
    Imaging Device

    NIR and UV Cameras

    NIR and UV Cameras are used to capture image data within the near-infrared or ultraviolet spectrums. NIR and UV Cameras are imaging cameras that are often designed with certain sensor coatings that allow near-infrared or ultraviolet light to be detected. NIR and UV Cameras provide additional details or can see through certain obstacles that cannot be accomplished with standard visible spectrum imaging cameras or are invisible to the naked eye.

    Edmund Optics offers a wide range of NIR and UV Cameras suited for many imaging needs. NIR and UV Cameras are ideal for a number of specific imaging applications such as nighttime imaging, or for detecting certain materials through fluorescence in microscopy. NIR and UV Cameras may also be used for quality assurance purposes by detecting flaws or defects observable beyond the visible spectrum. NIR and UV Cameras are available in either CCD or CMOS sensors, as well as monochrome or color imaging options.


    1460-1600nm Near-Infrared Camera
    • Low Cost
    • Compact Size
    • Standard Analog Video Output
    • High Speed Electronic Shutter

    1500 - 1600nm NIR CCD USB 2.0 Camera
    • Phosphor Coated CCD Array
    • Spectral Peaks at 1512nm and 1540nm
    • Includes Camera, Cable, and Easy-to-Use Software

    Allied Vision Guppy FireWire.a Cameras
    • Ultra Compact
    • Low Cost
    • Color or Monochrome

    ×

    Need a Quote?

    Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



    ×