Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

Clearance Optical Mirrors - Optical Mirror | Edmund Optics
  • Country/Region
  •   
 

Clearance Optical Mirrors

Need Help?
Looking for
Custom Optics?

Category
    Coating Type
    Coating
    Diameter (mm)
    to
    Thickness (mm)
    to
    Surface Flatness
    Dimensions (mm)
    Off-Set Angle (°)
    Wavelength Range (nm)
    Design Wavelength DWL (nm)
    Effective Focal Length EFL (mm)
    to
    Substrate
    1 – 50mm Experimental Grade First Surface Mirrors 1 – 50mm Experimental Grade First Surface Mirrors
    • Ideal for Experimenting and Prototyping Applications
    • Quantities Extremely Limited, Buy While Supplies Last
    51mm and Larger Experimental Grade First Surface Mirrors 51mm and Larger Experimental Grade First Surface Mirrors
    Commercial Grade λ/4 Enhanced Aluminum First Surface Mirrors Commercial Grade λ/4 Enhanced Aluminum First Surface Mirrors
    Commercial Grade Concave Spherical Mirrors Commercial Grade Concave Spherical Mirrors
    • Feature Standard Designs and Specifications
    • Positive Focal Length Ideal for Focusing Light
    • For More Options, View Precision Quality Concave Mirrors
    Commercial Grade Elliptical Mirrors Commercial Grade Elliptical Mirrors
    • Feature Standard Designs and Specifications
    • Present a Circular Profile When Oriented at 45°
    • For More Options, View Precision Quality Elliptical Flat Mirrors
    Experimental Grade Radius Mirrors Experimental Grade Radius Mirrors

    View all Resources Related to Clearance Optical Mirrors  


    Have a question? Need support?
    Ask an engineer.

    +44 (0)1904 788600 Live Chat

    You may also fill out the below form and we will contact you:

    ×

    Need a Quote? Add a stock number to begin our two-step quote process.

    Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



    ×