Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Category
    Color
    Wavelength (nm)
    Type of Illumination
    Manufacturer
    Geometry

    Specialty Illumination

    Specialty Illumination is used to provide illumination capabilities not typically offered by other illumination products or for specialized, specific applications. Specialty Illumination contains products that either provide specific types of illumination not normally provided by most general illuminators or are specialized tools designed for very specific imaging applications.


    Advanced Illumination LED Pattern Projectors
    • Multiple Wavelength Options Available
    • Equip C-Mount Imaging Lenses to Control Illumination Geometry
    • Ideal for 3D Reconstruction and Mapping

    Broadband Fiber-Coupled Light Sources
    • Designed for Use with Spectrometers
    • Lamps Available for UV to NIR
    • Xenon, Tungsten, or Deuterium Sources

    Coherent® High Performance StingRay™ Laser Diode Modules
    • External Focus with up to 90mW Output Power
    • Auto Scaling Input Power 5 - 24V DC with Reverse Polarity Protection
    • Built-In Microcontroller for Fault Monitor
    • Coherent® StingRay™ Developer's Kit also available

    Coherent® StingRay™ Developer's Kit
    • Includes 660 and 520nm StingRay™ Lasers
    • Ideal for Experimentation and Prototyping
    • Enables Quick Evaluation of Structured Light Laser System
    • Individual StingRay™ Laser Diodes Available

    Lumencor® Light Engines
    • Powerful Solid State Sources With Zero Warm Up or Cool Down Periods
    • SOLA Light Engines Produce Continuous White Light from 380 – 680nm
    • Spectra X Light Engines Offer Ultrafast Switching of Six Independent Color Bands

    ×

    Need a Quote?

    Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



    ×