Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Category
    Focal Length FL (mm)
    Maximum Sensor Format
    Mount
    Primary Magnification PMAG
    Type
    Working Distance (mm)
    Style

    TECHSPEC® Lenses

    TECHSPEC® Lenses are used to provide a wide range of image viewing capabilities for many imaging applications. TECHSPEC® Lenses consist of a number of imaging lenses designed to provide many specialized imaging features ideal for many imaging needs. TECHSPEC® Lenses such as the TECHSPEC® Telecentric Lenses may remove perspective or parallax errors from images, making them ideal for image measurement. TECHSPEC® Lenses are versatile, high-quality imaging components that make excellent additions to any number of imaging systems.

    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
    New
    ×

    Liquid Lens M12 Imaging Lenses
    • Integrated Liquid Lens for a Quick Autofocus Solution
    • High Light Throughput f/2.4 Designs
    • Compact M12 Mount
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
    New
    ×

    CA Series Fixed Focal Length Lenses
    • Compact APS (CA) Lens Ideal for Machine Vision
    • Supports 27.9mm APS-C Format Sensors
    • TFL Mount (M35 x 0.75, 17.5mm Flange) for Large Format Sensors
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    Blue Series M12 Imaging Lenses
    • MegaPixel High Resolution Finite Conjugate Designs
    • Optimized for 1/3” and ½” Sensors with Small Pixels
    • Multiple f/# Options for Performance from 150mm to Infinity
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
    New
    ×

    Rugged Blue Series M12 Lenses
    • Ruggedized Versions of our Blue Series M12 Lenses
    • Ruggedized to Reduce Pixel Shift and Maintain Optical Pointing Stability
    • High Resolution Designs Optimized for Machine Vision Working Distances
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    Green Series M12 Imaging Lenses
    • Finite Conjugate Designs
    • 6.0 to 25.0mm Focal Lengths
    • All Glass Multi-Element Designs
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    Red Series M12 Imaging Lenses
    • High Resolution Infinite Conjugate Designs
    • Optimized for 1/3" and ½” Format Sensors
    • 400mm Minimum Working Distance
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    HEO Series M12 Imaging Lenses
    • Harsh Environment Optics (HEO) Sealed Designs
    • Optimized for Infinite Conjugate Systems
    • Weatherproofed Housing
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    C Series Fixed Focal Length Lenses
    • Compact (C) Form Factor
    • Industry Leading Price to Performance Ratio
    • Designed for True Factory Automation
    • Low Lens-to-Lens Variation
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    Ci Series Fixed Focal Length Lenses
    • Compact Instrumentation (Ci) Versions of our C Series Lenses
    • Streamlined Designs for Instrumentation Integration
    • Wide Range of Fixed Aperture Options
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    Cx Series Fixed Focal Length Lenses
    • Compact Flexible (Cx) Housing Design
    • Modular 3-Piece Versions of our C Series Lenses
    • Accommodates Interchangeable Accessories such as Liquid Lenses
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
    New
    ×

    Liquid Lens Cx Series Fixed Focal Length Lenses
    • Compact Flexible (Cx) C-Mount Designs
    • Integrated Liquid Lens for Quick Autofocus
    • Electronic Focus for Machine Vision Applications
    • Standalone Versions Without a Liquid Lens are Available
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    Cr Series Fixed Focal Length Lenses
    • Compact Ruggedized (Cr) Versions of our C Series Lenses
    • Ruggedized to Minimize Pixel Shift After Shock and Vibration
    • Individual Optics Glued in Place to Maintain Optical Pointing Stability
    • 50G Shock Rating with Sub-Micron Pixel Shift of <1µm
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    UC Series Fixed Focal Length Lenses
    • Ultra-Compact (UC) Form Factor
    • 4K Resolution Designed for Small Pixels (≤2.2μm)
    • Optimized for 1/2.5" Sensors and Supports up to 1/1.8"
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
    New
    ×

    UCi Series Fixed Focal Length Lenses
    • Ultra-Compact Instrumentation (UCi) Versions of our UC Series Fixed Focal Length Lenses
    • Optimized for 1/2.5” Sensors and Supports up to 1/1.8”
    • Streamlined Fixed Aperture Designs for Instrumentation Integration
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    HP Series Fixed Focal Length Lenses
    • High Performance (HP) Design
    • Up to 9 MegaPixel Resolution Across the Field
    • Ruggedized Housing Ideal for Factory Automation
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
    New
    ×

    HPi Series Fixed Focal Length Lenses
    • High Performance Instrumentation (HPi) Versions of our HP Series Lenses
    • Up to 9 MegaPixel Resolution Across the Field
    • Streamlined Fixed Aperture Designs for Instrumentation Integration
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
    New
    ×

    HPr Series Fixed Focal Length Lenses
    • High Performance Ruggedized (HPr) Versions of our HP Series Lenses
    • Stability Ruggedized to Maintain Pointing Stability After Shock and Vibration
    • Individual Optics Glued in Place to Reduce Pixel Shift
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    DG Series Fixed Focal Length Lenses
    • Double Gauss (DG) Design for Low Distortion, <0.3%
    • Supports Up to 4/3" Sensors
    • Low-Profile Static Housing for Machine Integration
    • Ideal for High Resolution Cameras
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    LF Series Fixed Focal Length Lenses
    • Covers Large Format (LF) Sensors up to 43.3mm Diagonal
    • F-Mount Compatible
    • Compatible with 2k – 8k Line Scan Cameras and Mid-Sized Area Scan Arrays
    • Multiple Focal Length Options Available
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    SWIR Series Fixed Focal Length Lenses
    • Designed, Coated, and Tested for SWIR Wavelengths
    • Compact, Lightweight, COTS Imaging Lenses
    • Low f/# for High Throughput
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    C Series VIS-NIR Fixed Focal Length Lenses
    • Designed for True Factory Automation
    • Supports up to 2/3” Sensors
    • Large Maximum Aperture
    • Low Lens-to-Lens Variation
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    Compact Objective Assemblies
    • Lightweight Design with Compact Form Factor
    • Configurable Magnification Using Spacers
    • Optimized For Long Working Distances
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    CompactTL™ Telecentric Lenses
    • Ultra-Compact Design
    • Ideal for Volume Inspection Applications
    • Variety of Working Distance and Magnification Options
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    SilverTL™ Telecentric Lenses
    • <0.1° Telecentricity
    • Double Sided Telecentric Designs
    • High Light Throughput f/6 Designs
    • Designed for ½” and 2/3” Sensor Formats
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    GoldTL™ Telecentric Lenses
    • Focusable to Allow for Working Distance Adjustment
    • High Light Throughput f/6 Designs
    • Designed for ½” and 2/3” Sensor Formats
    • <0.2° Telecentricity
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    PlatinumTL™ Telecentric Lenses
    • <0.1° Telecentricity
    • High Contrast at 72 lp/mm Across Full Sensor Field
    • High Light Throughput f/6 Designs
    • Double Sided Telecentric Design
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    TitanTL™ Telecentric Lenses
    • Large Field of View Options up to 242mm
    • Sensor Formats: 1/1.8”, 2/3”, 1”, 4/3”, and 35mm
    • <0.1° Telecentricity
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    VariMagTL™ Telecentric Lenses
    • Adjustable Field of View
    • Variable Iris to Control Light Throughput
    • Fixed Magnification, Telecentric, and Non-Telecentric Versions Available
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
    New
    ×

    MercuryTL™ Liquid Lens Telecentric Lenses
    • Integrated Liquid Lens for Quick Autofocus
    • Imaging Performance of a Telecentric with the Flexibility of a Liquid Lens
    • Telecentricity Maintained Throughout Working Distance Range
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

    MMS® Imaging Lenses
    • Available for Infinity Corrected Objectives
    • Designed for OEM Integration
    • Focusable with Adjustable Iris

    ×

    Need a Quote?

    Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



    ×