Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   

New USB Cameras

EO USB 3.1 CMOS Machine Vision Cameras New
×

EO USB 3.1 CMOS Machine Vision Cameras
  • USB 3.1 = Higher Transfer Rates up to 5 Gbps
  • Features a Reversible USB Type-C Connector
  • Compact Housing: 47 x 46 x 26.3mm
FLIR Blackfly® S Polarization Cameras New
×

FLIR Blackfly® S Polarization Cameras
  • Feature Sony’s Polarization Image Sensor
  • Four-Directional Polarizers Formed on Chip
  • PoE GigE and USB 3 Versions Available
Basler ace USB 3.0 Cameras
Basler ace USB 3.0 Cameras
  • High Speed USB 3.0 Interface
  • Ultra-Small Form Factor
  • Fully USB3 Vision Compliant
EO USB 3.0 CMOS Machine Vision Cameras
EO USB 3.0 CMOS Machine Vision Cameras
  • Compact 29 x 29 x 29mm Design
  • USB 3.0 Interface for Maximum Data Transfer Speed
  • Lightweight Magnesium Housing
  • PoE Models Also Available
PixeLINK® USB 3.0 Cameras
PixeLINK® USB 3.0 Cameras
  • Resolutions Up to 14MP
  • Sensor Sizes from ½" to 1.1"
  • Right Angle Housing and Board Level Configurations Available

×

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×