Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
 
Capabilities / Modified Stock / Mirror Modification Quote Request Form – Step 1 of 2

Mirror Modification Quote Request Form – Step 1 of 2

Please complete the form below to request a quotation for a customized mirror. First, type the stock number of the off-the-shelf mirror that is the closest match to your requested item so that it may be used as a reference mirror. Next, select the required reflective coating. After, fill in the finished part dimensions. Note: The thickness cannot be changed from the reference stock mirror thickness. Lastly, please provide the requested quantity, information about the application, and any additional requests or notes.



*Required

Typical Finished Part Specifications
Modified Dimension Tolerance ±0.1mm
Material Based on the product selected.
Thickness Based on the product selected.
Surface Quality 80-50
Clear Aperture 80% of outer dimension
Irregularity (Plano/Spherical) Based on the product selected.
Bevel FW Tolerance MIN = NONE, MAX = 0.5mm
Bevel Angle Tolerance @45° ±15°
Edge Chips ≤0.5mm outside the clear aperture

Need to contact Edmund Optics? Use any of our fast and friendly services to meet your needs.

Is the total transmission in your application not enough? Try an anti-reflection coating on your optics. See what EO has to offer.

Spherical optics, aspheric lenses, prisms, imaging lenses, imaging and laser optics assemblies, and mechanics are just a few of our expertise.

EO offers metallic coatings with high reflectance values for wavelengths ranging from 250nm to beyond 10μm. Find out which coating will be best in your optical system.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×