Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3444

SWIR Series Fixed Focal Length Lenses

50mm SWIR Fixed Focal Length Lens
100mm SWIR Series Fixed Focal Length Lens
#83-151
25mm Focal Length

50mm SWIR Fixed Focal Length Lens

100mm SWIR Series Fixed Focal Length Lens

#83-151

25mm Focal Length


  • Designed, Coated, and Tested for SWIR Wavelengths
  • Compact, Lightweight, COTS Imaging Lenses
  • Low f/# for High Throughput

TECHSPEC® SWIR Series Fixed Focal Length Imaging Lenses are compact, lightweight lenses designed for applications operating in the short-wave infrared (SWIR) spectra, ranging from 0.9 – 1.7μm. These lenses feature SWIR-optimized optical designs, glass types, and AR coatings from 0.8 – 1.8μm. Designed for high throughput and superior performance, the SWIR Series lenses are commercial-off-the shelf (COTS) lenses with low f/#’s, covering large 25mm sensors. TECHSPEC® SWIR Series Fixed Focal Length Lenses are ideal for a range of applications including inspection, sorting, and quality control.

Technical Information

Dimensions
Stock No. (Focal Length, Mount)ABCDFilter Thread
#83-160 (25mm, C-Mount)40mm63.5mm40mm7.62mmM34 x 0.5
#83-165 (50mm, C-Mount)56mm112mm55mm0mmM43 x 0.75
#83-166 (50mm, F-Mount)56mm103mm55mm28mmM43 x 0.75
#83-167 (50mm, M42 x 1.0)56mm124mm55mm0mmM43 x 0.75
#83-170 (100mm, C-Mount)84mm180.1mm84mm0mmM72 x 0.75
#83-171 (100mm, F-Mount)84mm151.1mm84mm0mmM72 x 0.75
#83-172 (100mm, M42 x 1.0)84mm191.8mm84mm0mmM72 x 0.75

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×