Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3216

30mm Single Axis Crossed Roller Translation Stages

X-Y-Z using two linear stages and a vertical translation stage
30mm, Center Drive, Solid Top, 0.5
30mm, Side Drive, Solid Top, 0.5
30mm, Center Drive, Thru-Hole, 0.5
30mm, Side Drive, Thru-Hole, 0.5
Side drive linear stage paired with a goniometer
30mm, Side Drive, Thru-Hole, 0.5

X-Y-Z using two linear stages and a vertical translation stage

30mm, Center Drive, Solid Top, 0.5" Travel Stage

30mm, Side Drive, Solid Top, 0.5" Travel Stage

30mm, Center Drive, Thru-Hole, 0.5" Travel Stage

30mm, Side Drive, Thru-Hole, 0.5" Travel Micrometer

Side drive linear stage paired with a goniometer

30mm, Side Drive, Thru-Hole, 0.5" Travel Stage


  • High Accuracy, Rigidity and Load Capacity
  • Easily Configured into X-Y and X-Y-Z Arrangements
  • 30mm, 40mm, 70mm and 125mm Versions Available
  • Locking Screw on All Stages
  • Class 100 (ISO 5) Clean Room Compatible

Our newly developed TECHSPEC® Single Axis Crossed Roller Translation Stages feature an advanced crossed roller bearing guide system which provides higher accuracy, rigidity and load capacity. These precision stages offer precise positioning with straight line accuracy of 2μm. Single piece design combining the top or bottom plate with the guide rails further enhances rigidity and accuracy. These stages are available in either a English or Metric configuration with standard table top or thru-hole models. Each stage is designed to integrate with other sizes as well as integrate with TECHSPEC® components further enhancing flexibility and allowing the user to create any number of axes in different configurations.

The thru-hole model accepts 5/16"-24 thread centered on the top plate. All stages are available with micrometer or lead screw with either center or side drive configuration. Leadscrew drives offer 0.5mm pitch, Metric micrometers offer 0.5mm pitch with 0.01mm divisions, and English micrometers offer 0.025” pitch with 0.001" divisions. Z bracket is sold separately for Z-axis setup. Bottom adapter plate, sold separately, is required to mount to a standard breadboard.

Technical Information

 
Center Hole A Stock No.
¼-20 0.944" #66-386
#66-387
#66-388
#66-389
M6 24mm #66-390
#66-391
#66-392
#66-393
5/16"-24 0.944" #66-394
#66-395
#66-396
#66-397
24mm #66-398
#66-399
#66-400
#66-401

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×