Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1717

360° Swivel Arm Magnifier


  • Folds to Pocket Size
  • Extra Long Eye Relief
  • Wide, Flat Field of View

Our most popular pocket magnifier rotates to any position and has a stainless steel spring that prevents wobble while holding the magnifier in position. An extremely handy unit, it provides up to ¾" of space for correction work while viewing the material under magnification. Specially designed to keep lens cell off delicate surfaces. 12X and 9X are Kellner-type, color-corrected, 3-element lens systems. 6X model has a precision single-element DCX lens. Wide, flat field of view. Folds to 2" L x 1-1/8" W x 1-½" H.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×