Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3270

Advanced Illumination LED Broad Area Linear Arrays


  • Even Illumination Along the Length of the Light
  • Low Angle Illumination for Edge/Surface Feature Detection
  • Fixed Intensity and Strobed Options

Advanced Illumination LED Broad Area Linear Arrays provide even illumination along the entire length of the array. Combine two broad area linear arrays to produce even illumination over a 5" x 7" area.

Note: Required 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are optional and sold separately – these are potentiometers and may not provide the appropriate level of intensity control for low current LED lights.

The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. Trigger input signal is CMOS/TTL compatible. The maximum trigger frequency is 30Hz.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×