Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3748

Allied Vision Mako USB 3.0 Cameras

Allied Vision Mako USB 3.0 Cameras

Allied Vision Mako USB 3.0 Cameras


  • Compact Housing with Form Factor of 49.5 x 29 x 29mm
  • Powered Over USB 3.0 Interface
  • High Frame Rates
  • Screw Locks Ensure Safe Electrical Connections

Allied Vision Mako USB 3.0 Cameras offer a variety of sensor choices while maintaining the same compact form factor of 49.5 x 29 x 29mm. Every model is powered over the USB interface and has opto-isolated I/Os. These Allied Vision Mako USB 3.0 Cameras feature GPIOs giving them the maximum flexibility required to adapt to specific needs. The two non-isolated GPIO lines are TTL-based and programmable as input or output. Screw locks ensure a safe electrical connection making these ideal for harsh industrial environments.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×