Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3165

Banner Industrial LED Ring Lights


  • Ideal for Working Distances from 0.15m to >2m
  • Potentiometer Option Allows Intensity Control
  • Optically Isolated Strobe Signal

Banner Industrial LED Ring Lights were developed for machine vision and factory automation applications. With four extremely bright LEDs, the intensity of these lights will provide illumination to even the most light starved applications. Each light provides a 24" diameter spot at a distance of 1m and is available with a potentiometer option for the added versatility of intensity adjustment.

Note: Power supply and cabling (sold separately) are required for operation.

Drawings and pinouts available upon request, please contact our Applications Engineering Department for information.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×