Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3362

Blue Laser Collimating Aspheric Lenses


  • Designs Optimized for 405nm and 488nm Laser Diodes
  • Ideal for Biomedical Instrumentation and Data Storage Applications
  • Diffraction Limited Molded Aspheric Lens Designs

Our Blue Laser Collimating Aspheric Lenses are designed to simplify the design and implementation of laser systems for biomedical instrumentation including flow and imaging cytometers, fluorescence detection, and high volume data storage systems. These aspheric lenses are designed and manufactured to meet stringent optical standards for the aforementioned high performance applications. Each aspheric lens is delivered with a high performance anti-reflection coating to provide optimum transmission in the 350 – 500nm wavelength range.

Laser Optics

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×