Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1759

Center Drive 1.75" Square Linear Translation Stages


These stages provide a 1.75" square mounting surface, which is precision ground to assure a micro-flat finish. They are 0.75" high, and are available with or without a 0.50" diameter thru-hole (thru-hole models have a slotted base to allow clearance). A choice of drive mechanisms is offered: English micrometer, metric micrometer, and fine screw.

Note: Adapter Plates and Z-Axis Brackets are available for ball bearing stages and slides.

Technical Information

 
A B C Stock No.
4.25" 2.5" 0.88" #36-484
#37-934
4.37" 2.62" 0.93" #33-466
#33-467
#37-932
#37-933
6.03" 4.28" 1.18" #37-935
#37-936

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×