Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1761

Center Drive 5" Square Linear Translation Stages

Thru-Hole Stage
Solid Top Stage
2 Stages Stacked in X-Y Configuration

Thru-Hole Stage

Solid Top Stage

2 Stages Stacked in X-Y Configuration


  • Heavy Loaded, Low Friction Linear Movement
  • Solid Top and 2.00” Diameter Thru-Hole Stages Available
  • English or Metric Micrometer Drives

Incorporates a pre-loaded ball design, which permits low friction linear movement with no backlash or side play, on hardened stainless steel balls and ways. The 5" square mounting surface has ¼-20 holes. Both top and bottom surfaces are ground. Available with or without 2.00" diameter thru-holes. Available with micrometer adjustment (English or metric). This series can be stacked for 2-axis (X-Y) or 3-axis (X-Y-Z) motion. Can also be combined with other positioning components. Because of their relatively low height (1.00") and wide span between bearing races, these models, demonstrate outstanding stability—particularly when transverse loading is applied.

Note: Adapter Plates and Z-Axis Brackets are available for ball bearing stages and slides.

Technical Information

 
A B C Stock No.
9.28" 4.28" 1.47" #33-486
#33-487
#33-488
#33-489
11.28" 6.28" 2.00" #38-177
#38-178
#38-179
#38-180

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×