Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3625

Fiber-Coupled Laser Combiners

Three Port Combiner
Two Port Combiner

Three Port Combiner

Two Port Combiner


  • Two or Three-Port Combiners Available
  • Compact Design for Easy System Integration
  • High Peak Optical Powers

Fiber-Coupled Laser Combiners are an easy-to-use means for combining multiple fiber-coupled laser sources. Fiber-Coupled Laser Combiners allow multiple laser inputs to be combined into a single laser output. Both two-port and three-port options include 1310nm and 1350nm lasers, while the three-port also includes a visible 650nm laser for ease of alignment. These laser combiners are ideal for a variety of applications, including OTDR instrumentation, spectroscopy, photon counting, or optical sensing.

Note: The three-port laser combiner includes a 650nm red laser for verifying proper alignment.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×