Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3412

Focusable Violet Laser Diode Modules


  • Stabilized Optical Output Power
  • Available in Circular or Elliptical Beam
  • Can be Modulated up to 10kHz

405nm Focusable Violet Laser Diode Modules are available in output powers ranging from 0.9 - 10mW. Combining drive electronics and beam collimating optics, these turn-key laser diode modules are easy to use and suitable for a wide range of applications. Each laser diode module features an external focusing mechanism and can accept interchangeable projection heads. The projection head can be fixed to the laser module via two set screws at the front face of the module.

Note: Power supply and mounting bracket are sold separately.

Each Focusable Violet Laser Diode Module provides stabilized output power and can operate in either CW or modulated mode. These laser diode modules easily plug into the 5V DC power supply (sold separately) via a standard DC jack and have two additional wire leads for TTL signal to operate in modulation mode. Each laser diode module features an external focusing mechanism and can be integrated with the optional interchangeable projection heads.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



SSL, SSL Certificates, Secure Sockets Layer
×