Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3084

High Precision Compact Motorized Stages

10mm Travel Precision Compact Motorized Stage, #88-553

10mm Travel Precision Compact Motorized Stage, #88-553


  • Closed Loop Design Provides High Repeatability and Accuracy
  • Sub-Micron Resolution Translation
  • Can Be Stacked Using Adapter Kit

High Precision Compact Motorized Stages utilize a closed loop design with a linear encoder to provide highly repeatable, accurate translation. High Precision Compact Motorized Stages feature compact forms to ease integration into space-sensitive applications, in addition to high load capacities. Additionally, the adapter kit enables these translation stages to be stacked into X-Y, X-Z, and X-Y-Z configurations.

Note: Motorized stage controller is required for operation.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×