Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3258

Iris AO Deformable Mirrors

Iris AO 111 Actuator Deformable Mirror, #33-267

Iris AO 111 Actuator Deformable Mirror, #33-267


×
  • Precision Linear Open-Loop Positioning
  • 111 Actuator Design with 37 Hexagonal Segments Controlled in Piston-Tip-Tilt Using 3 Actuators
  • Protected Silver Mirror Coating Shielded with λ/20 Surface Accuracy VIS-NIR Coated Window
  • Iris AO Adaptive Optics Kit also available

Iris AO Deformable Mirrors are a high-performance, factory calibrated instruments paired with precision, low-noise drive electronics for use in adaptive-optics applications. Intuitive mirror positioning utilizing piston/tip/tilt values or Zernike coefficients allow the creation of precision mirror shapes for wave front corrections. The Iris AO Deformable Mirror design uses robust single-crystal-silicon mirror segments that remain flat over large temperature ranges and incident power of 100W/cm2 and higher. Fully independent segment positioning enables the ability to implement adaptive optics, phased arrays, beam shaping, fiber coupling, and many other applications. USB interface and proprietary software designed for simple, precise control of each individual actuator to facilitate system integration.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×