Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3051

JAI GigE Cameras

JAI-PULNiX GigE (Back of Camera)
JAI-PULNiX GigE Cameras

JAI-PULNiX GigE (Back of Camera)

JAI-PULNiX GigE Cameras


  • Gigabit Ethernet Output
  • Up to 16 MegaPixel Resolution Available
  • Color and Monochrome Options
  • Up to 12 Bit Output

The JAI series of cameras with Gigabit Ethernet interface is one of the fastest interfaces on the market. Gigabit Ethernet offers up to 1 Gigabit/s transmission speed, with up to 100m cable lengths, making them ideal for streaming image data in high performance machine vision applications. These cameras incorporate a variety of features, such as partial scan, external trigger functions, built-in look up table (LUT), Asynchronous reset, progressive scan technology, and miniature size. With camera resolutions up to 16 MegaPixels, and chip sizes as large as 43.3mm diagonal, these cameras offer high resolution, and high sensitivity in a high performance package.

Adaptable and adjustable, these cameras fit in industrial environments, as well as scientific research labs. Applications for these JAI cameras include machine vision, medical imaging, intelligent transportation systems, high-definition graphics, gauging, character recognition, documents archiving and intelligence.

Note: Power supply (#59-199) and GigE Cable sold separately.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×