Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #2169

Metric Low Profile Magnetic Base

65mm Square Low Profile Magnetic Base

65mm Square Low Profile Magnetic Base


  • Two Magnetic Strengths
  • Convenient for Quick Set-up and Positioning

This magnetic base offers compact size and a high/low/off switchable magnet. The magnetic base measures only 65 x 65 x 20mm in size and includes top mounting plate with one M16 tap for our metric post holders and eight M4 tapped holes on a 50mm square useful for adapter plates. The low magnetic setting will allow quick positioning changes and the high setting will lock the base into place.

65mm square Low Profile Magnetic Base (#55-527) is compatible with the following stages: #54-687, #55-032, #55-459, #55-840, #55-841, #56-335, and #56-336.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×