Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #2307

Off-Axis Parabolic Metal Mirrors

Off-Axis Parabolic Metal Mirrors
Mounting Plate for 50.8mm Diameter Off-Axis Mirrors, #47-112
Mounting Plate for 76.2mm Diameter Off-Axis Mirrors, #63-375
Base of Mirror

Off-Axis Parabolic Metal Mirrors

Mounting Plate for 50.8mm Diameter Off-Axis Mirrors, #47-112

Mounting Plate for 76.2mm Diameter Off-Axis Mirrors, #63-375

Base of Mirror


×
  • Aluminum Substrate Mirrors
  • Available in 15°, 30°, 45°, 60°, or 90° Off-Axis Options
  • Protected Aluminum, Protected Gold, and Bare Gold Coating Options

Off-Axis Parabolic Metal Mirrors (OAPs) are not wavelength dependent and free of aberrations across a broad spectrum. These benefits make OAPs ideal for use in instrumentation and laser systems like Schlieren, MTF, FLIR, FTIR systems and IR lasers such as Quantum cascade lasers. These mirrors provide unobstructed access to the point of focus permitting designers to create more compact systems. Off-Axis Parabolic Metal Mirrors are available in a variety of off-axis and coating options, and are widely used in broadband UV, Visible, and IR applications. If Scattering in the UV and Visible spectrum is a concern, please consider our our Low Scatter 50 Å surface roughness OAPs.

Note For new 100 angstrom options, please consider our TECHSPEC® 100Å Off-Axis Parabolic Mirrors.

Off-Axis Parabolic Mirrors
Off-Axis Parabolic Mirrors

Technical Information

Custom Coating Options
Coating Range (µm) % Reflection
UV Enhanced Aluminum 0.24 - 0.8 ≥85
  2 - 12 ≥97
Protected Silver 2 - 12 ≥98
532nm Enhanced Ni on Al @ 0.532 ≥98
1064nm Enhanced Ni on Al @ 1.064 ≥98

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



SSL, SSL Certificates, Secure Sockets Layer