Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3509

Olympus Long Working Distance M-Plan Fluorite Objectives

#86-829
#86-827
#86-828

#86-829

#86-827

#86-828


  • Ideal for Brightfield, Darkfield, DIC, Fluorescence, or Polarization Microscopy
  • Long Working Distances Reduce Risk of Specimen Damage
  • Over 90% Transmission from 400 – 700nm
  • Additional Olympus Infinity Corrected Objectives Available

Olympus Long Working Distance M-Plan Fluorite Objectives are ideal for a range of applications utilizing a variety of illumination methods. Olympus Long Working Distance M-Plan Fluorite Objectives offer long working distances to increase specimen safety, in addition to increased contrast for observation. These objectives feature standard pupil positions, which enable the use of multiple prisms or polarizers for differential interference contrast (DIC) optical microscopy applications.

Technical Information

 
  Stock # A B C D E F G
LMPLFLN 5X #88-202 22.5 0.3 0.0 25.4 0.0 26.0 4.9
LMPLFLN 10X #88-203 24.0 1.9 0.0 15.2 22.4 26.0 4.5
LMPLFLN 20X #88-204 33.0 3.7 0.0 17.0 0.0 26.0 4.8
LMPLFLN 50X #88-205 34.4 4.0 0.0 18.2 0.0 26.0 4.9
LMPLFLN 100X #88-206 41.6 3.8 0.5 12.5 18.1 26.0 4.7


 
  Stock # A B C D E F G
LMPLFLN-BD 5X #86-827 30.0 3.4 0.0 16.2 29.5 32.0 5.0
LMPLFLN-BD 10X #86-828 35.0 2.7 0.0 15.5 30.0 32.0 4.5
LMPLFLN-BD 20X #86-829 33.0 0.9 0.5 22.0 30.0 32.0 4.5
LMPLFLN-BD 50X #86-830 34.4 1.4 0.0 20.7 28.0 32.0 4.8
LMPLFLN-BD 100X #86-831 41.7 4.0 0.0 21.0 29.0 32.0 4.7

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



SSL, SSL Certificates, Secure Sockets Layer
×