Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1718

Opaque Base Magnifier

Nylon Case, #36-286

Nylon Case, #36-286


  • Extra Long Eye Relief
  • Accepts Contact Reticles
  • Wide, Flat Field of View
  • Assures True Color Viewing

This magnifier is ideal for backlit inspection applications since the opaque base shuts out ambient light. Also useful for focusing images on ground glass or can be used as an eyepiece in some applications. Magnifier rests directly on work area. 12X and 9X are Kellner-type, color-corrected, three-element lens systems. 6X model has a precision single-element DCX lens. Wide, flat field of view. Accepts 27mm contact reticles in base ring. Used in our line of Monochromators.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×