Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3139

PixeLINK® USB 2.0 Microscopy Cameras


  • Perfect for Microscopy Applications
  • Features Include Live Measurement and Overlay Ability
  • Up to 6.6 MegaPixel Resolution

The PixeLINK® line of cameras for microscopy is ideal for your imaging needs. Designed to fit atop a microscope, these cameras are an excellent choice for many microscopy applications. Included software features live measurement and the ability to overlay an image such as a crosshair for ease of alignment. Also allowing for time lapse capture and a variety of video outputs (AVI, MPG, MPEG, and MOV), this camera/software package is perfect for a variety of lab uses.

Each camera ships with a USB 2.0 dongle that allows the included μScope microscopy software to be used on any computer once connected. Simply install the software, plug in the activation dongle and you are ready to go.

Technical Information

Software Specifications μScope Essentials μScope
PixeLINK® API Control    
Line Profiling: Single, Multiple, Parallel and Polyline Commands Provide Gray/Red/Green/Blue Intensity Values for Specific Lines within an Image. The Profile Data of Each Pixel on the Line Can Be Exported to Microsoft® Excel®.    
Multiple Image File Formats: jpg, jpeg, tif, tiff, bmp, gif, pcx, tga, mpg, mpeg, avi, mov, img, rpt, txt    
Overlay: Crosshair, Grid Mask, Image, Marker    
Image: Mode Change, Clone, Crop, ROI, Resize, Rotate    
Zoom Control: 100 - 1600% and Fit to Window Options    
Annotation: Line, Arrow, Polyline, Spline, Rectangle, Ellipse, Text    
Image Sequence Control    
Image Editing: Undo, Redo, Copy, Paste, Paste New, Delete, Delete All, Annotate, Image Information    
Multiple Window Configurations    
Export to Excel®: Images with Measurement, Calibration, Annotations, Measurement Data, Statistics, and Chart    
Measurement Parameters: Area, Max Length, Line Length, Center x and y, Angle    
Live Measurement and Overlay: Perform Measurements on the Live Preview Image, Using the Crosshair or Grid Masks to Center and Count. The Grid Masks include Calibration Data.    
Dynamic User Interface    
Manual Calibration    
Report Generator: Create, Insert Images and OLE Objects    
Manual Measurement Tools: 3-Point Circle Functionality, npoint Circle Measurement Functionality, Parallel Line Distance Measurement, Perpendicular Distance Measurement and Object Distance Measurement, Zoom-In Window    
Time Lapse Capture and Movie File Production with Crosshair on Live Preview    
Calibration Marker (Scale Bar) Can Be Placed on the Live Preview Image and Burned in Automatically    
Multiple ROI: Shapes and Copy, Paste, Crop ROI    
Image Processing: manual brightness, contrast, gamma, background subtraction, histogram, clone, crop, ROI, resize, rotate, split, image mode change, grayscale, RGB, HSB, YUV pseudo color view    
Auto and Semi-Auto Calibration    
Profile: Straight line, Polyline, Parallel Line, Select and Change    

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×