Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1953

Side to Side Sliding 2" x 3" Base Plate


  • Increase the Versatility of Existing Mounting Equipment
  • Ideal for Direct Mounting to Standard Breadboards
  • Counterbored ¼-20 or M6 × 1.0 Holes/Slots

Our low-profile slotted base plate is a versatile mounting surface for breadboard and optical rail applications. Features three 6.4mm diameter counterbored holes for ¼-20 hardware. Comes with socket head cap screw to accept post holder or post directly. The two slots are set centered 1" from edges and allow for side to side motion of 25mm when attached to a breadboard or optical plate (1" center holes).

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×